background-waves

Series: TTP

TTapeTM platform
Product Status| Activei
info

The TTapeTM platform is a distributed temperature monitoring technology for battery packs that helps to improve the detection of localized cell overheating. This helps to increase the lifetime of batteries and provides thermal runaway protection.

  • Simple integration with existing BMS solutions complementing NTCs
  • No calibration or temperature look-up tables needed
  • Pressure sensitive adhesive for simple and quick installation
  • AEC-Q200 qualified
  • Over-temperature monitoring of many cells or large area with single MCU input
  • Helps the MCU to wake from sleep mode at overtemperature events
  • Extremely thin device suitable for conformal installation
  • Increased spatial resolution of temperature monitoring

TTP Applications

Highlights Section

  • Li-ion battery packs
  • Large area, distributed, temperature monitoring

Series: TTP Resources

Learn About the TTape™ Distributed Temperature Monitoring System CN

Discover how Littelfuse revolutionized overtemperature protection for Li-ion battery packs by engineering a sensor capable of detecting the temperature of each cell in real time (with Chinese subtitles).

Learn About the TTape™ Distributed Temperature Monitoring System JP

Discover how Littelfuse revolutionized overtemperature protection for Li-ion battery packs by engineering a sensor capable of detecting the temperature of each cell in real time (with Japanese subtitles).

Learn About the TTape™ Distributed Temperature Monitoring System

Discover how Littelfuse revolutionized overtemperature protection for Li-ion battery packs by engineering a sensor capable of detecting the temperature of each cell in real time.